chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q236E W/30' | TURCK - Your Global Automation Partner
Photoelectric sensor Emitter
Q236E W/30'
Order ID no. 3046457
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions
23 mm x 12 mm x 34 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
8000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
680
home
Turck-Shop
Others
Q236E W/30'
Item Total
€ 98,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
€ 98,00