chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q23SN6FP | TURCK - Your Global Automation Partner
Photoelectric sensor Base Unit for Plastic Fibers
Q23SN6FP
Order ID no. 3046438
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
27,1 mm x 12 mm x 34 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO/NC
Wavelength (nm)
680
home
Turck-Shop
Others
Q23SN6FP
Item Total
€ 155,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
B1
List Price
€ 155,40