chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
D11EN6FP | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D11EN6FP
Order ID no. 3044271
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Design
Rectangular
Dimensions
64,1 mm x 11 mm x 35 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Height
35
Housing material
Plastic
Housing quality
Thermoplastic material
Length
64.1
Light type
Red
Operating mode
Plastic fiber
Output function
NPN
Protection class
IP54
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Width
11
In Stock
Price Group
B1
List Price
€ 315,53
Item Total
€ 315,53
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
D11EN6FP
Contact Support