chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BMEL632A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Emitter
BMEL632A
Order ID no. 3039921
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
CE, cULus recognized
Connector type
7/8″
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 201 mm
Electrical connection
Connector
Function
Opposed mode sensor - emitter
Height
201
Housing material
Metal
Housing quality
AL
Length
38.1
Light type
IR
Max. range (mm)
6100
Number of beams
16
Operating mode
Emitter
Optical resolution (mm)
9.7
Protection class
IP65
Scan field (mm)
143
Wavelength (nm)
880
Width
38.1
home
Turck-Shop
Others
BMEL632A
In Stock
Price Group
F3
List Price
€ 533,76
Item Total
€ 533,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support