chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BMRL4232A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
EZ-Array Measuring Light Screen Receiver
BMRL4232A
Order ID no. 3039587
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Approvals
CE, cULus recognized
Connector type
7/8″
Design
Rectangular
Dimensions
38,1 mm x 38,1 mm x 1115 mm
Electrical connection
Connector
Function
Opposed mode sensor - receiver
Height
1115
Housing material
Metal
Housing quality
AL
Length
38.1
Max. range (mm)
6100
Number of beams
112
Operating mode
Receiver
Optical resolution (mm)
9.7
Protection class
IP65
Scan field (mm)
1057
Width
38.1
In Stock
Price Group
F3
List Price
€ 1.855,65
home
Turck-Shop
Others
BMRL4232A
Item Total
€ 1.855,65
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support