chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31REQD | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM31REQD
Order ID no. 3037122
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Height
30.7
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
71.3
Max. range (mm)
3000
Operating mode
Emitter/receiver pair
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
NO contact
Width
12.3
In Stock
Price Group
F3
List Price
€ 296,07
home
Turck-Shop
Others
SM31REQD
Item Total
€ 296,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support