chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM30RW3REQ1 | TURCK - Your Global Automation Partner
Opposed Mode Sensor (Receiver)
SM30RW3REQ1
Order ID no. 3037115
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
1/2″
Design
Tube
Electrical connection
Connector
Function
Opposed mode sensor
Height
0
Housing diameter (mm)
⌀ 30 mm
Length
0
Max. range (mm)
60000
Operating mode
Receiver
Protection class
IP67
Wavelength (nm)
880
Width
0
Price Group
F3
List Price
€ 451,33
Item Total
€ 451,33
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM30RW3REQ1
Contact Support