chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SM30SN6REQ | TURCK - Your Global Automation Partner
SM30SN6REQ
Order ID no. 3037110
In Stock
Item Total
€ 378,91
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM30SN6REQ
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Electrical connection
Connector
Housing diameter (mm)
⌀ 30 mm
Max. range (mm)
60000
Protection class
IP67
Wavelength (nm)
880
Price Group
F3
List Price
€ 378,91
Contact Support