chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMI30RN6RYCQ | TURCK - Your Global Automation Partner
Opposed Mode Sensor (Receiver)
SMI30RN6RYCQ
Order ID no. 3035282
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Electrical connection
Connector
Function
Opposed mode sensor
Height
0
Housing diameter (mm)
⌀ 30 mm
Length
0
Max. range (mm)
60000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Switching element function
NO contact, dark operation
Width
0
Price Group
F3
List Price
€ 331,65
Item Total
€ 331,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SMI30RN6RYCQ
Contact Support