chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMI306EYCQ | TURCK - Your Global Automation Partner
SMI306EYCQ
Order ID no. 3035278
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Electrical connection
Connector
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
60000
Operating mode
Emitter
Protection class
IP67
Special features
Encapsulated
Wavelength (nm)
950
In Stock
Price Group
F3
List Price
€ 252,98
home
Turck-Shop
Others
SMI306EYCQ
Item Total
€ 252,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support