chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SMI30RN6RQ | TURCK - Your Global Automation Partner
SMI30RN6RQ
Order ID no. 3035274
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Electrical connection
Connector
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
140000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Special features
Encapsulated
Switching element function
NO contact, dark operation
In Stock
Price Group
F3
List Price
€ 251,59
home
Turck-Shop
Others
SMI30RN6RQ
Item Total
€ 251,59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support