chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM30RW3R | TURCK - Your Global Automation Partner
SM30RW3R
Order ID no. 3034133
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Receiver
Protection class
IP67
Special features
Encapsulated
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
€ 207,11
Item Total
€ 207,11
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM30RW3R
Contact Support