chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
OTBVR81LQD | TURCK - Your Global Automation Partner
Photoelectric Sensor Touch Switch
OTBVR81LQD
Order ID no. 3034041
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
7/8″
Design
Rectangular
Dimensions
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Height
50
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Red
Input type
AC
Length
130
Light type
IR
Number of beams
1
Output function
SPDT e/m relay
Protection class
IP66
Switching element function
NO/NC
Width
90
Price Group
F3
List Price
€ 207,11
home
Turck-Shop
Others
OTBVR81LQD
Item Total
€ 207,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support