chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18RW3LP W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
S18RW3LP W/30
Order ID no. 3033965
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Dimensions
59,2 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
2000
Operating mode
Polarized
Output function
Relay output
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
Dark operation
Wavelength (nm)
680
In Stock
Price Group
F3
List Price
€ 181,26
Item Total
€ 181,26
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
S18RW3LP W/30
Contact Support