chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q40RW3R W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q40RW3R W/30
Order ID no. 3033956
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions
46 mm x 40,1 mm x 69,8 mm
Electrical connection
Cable
Function
Opposed mode sensor
Height
69.8
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
46
Max. range (mm)
60000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Encapsulated
Switching element function
Dark operation
Width
40.1
In Stock
Price Group
F3
List Price
€ 179,87
Item Total
€ 179,87
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q40RW3R W/30
Contact Support