chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLBY2R2 | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLBY2R2
Order ID no. 3032110
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions
116,8 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Height
116.8
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Blue, Red, flashing, Yellow, flashing
Number of colors/segments
3
Protection class
IP67
In Stock
Price Group
F3
List Price
€ 265,91
Item Total
€ 265,91
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLBY2R2
Contact Support