chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q7LMEB W/200 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
Q7LMEB W/200
Order ID no. 3031943
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
61
Design
Rectangular
Dimensions
174 mm x 24 mm x 10 mm
Electrical connection
Cable
Height
10
Housing material
Aluminium
Housing quality
AL
Length
174
Operating voltage
DC
Protection class
IP69K
Width
24
In Stock
Price Group
F3
List Price
€ 1.206,52
home
Turck-Shop
Others
Q7LMEB W/200
Item Total
€ 1.206,52
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support