chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q25RW3FF50Q1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
Q25RW3FF50Q1
Order ID no. 3031921
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
1/2″
Design
Rectangular
Dimensions
30 mm x 25 mm x 62,7 mm
Electrical connection
Connector
Function
Proximity switch
Height
62.7
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Length
30
Light type
IR
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Dark operation
Wavelength (nm)
880
Width
25
In Stock
Price Group
F3
List Price
€ 210,03
Item Total
€ 210,03
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Q25RW3FF50Q1
Contact Support