chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Q85VR3DL-T9 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
Q85VR3DL-T9
Order ID no. 3031537
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
85 mm x 25 mm x 65 mm
Electrical connection
Terminal block
Function
Proximity switch
Height
50
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
130
Light type
IR
Max. range (mm)
1000
Operating mode
Diffuse
Output function
Relay output
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
880
Width
90
In Stock
Price Group
F3
List Price
€ 287,73
home
Turck-Shop
Others
Q85VR3DL-T9
Item Total
€ 287,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support