chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31RL100QD | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM31RL100QD
Order ID no. 3030972
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
71,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Connector
Function
Opposed mode sensor
Height
30.7
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
71.3
Max. range (mm)
30000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Width
12.3
In Stock
Price Group
F3
List Price
€ 233,52
home
Turck-Shop
Others
SM31RL100QD
Item Total
€ 233,52
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support