chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
S18LGRBPQP | TURCK - Your Global Automation Partner
LED Signal Light Beacon
S18LGRBPQP
Order ID no. 3030748
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions
35,7 mm x 35,7 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Height
3
Housing diameter (mm)
⌀ 23,5 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Length
114
Light type
Blue, Green, Red
Number of colors/segments
3
Protection class
IP67, IP69
Special features
Wash down
Width
9
In Stock
Price Group
F3
List Price
€ 75,06
home
Turck-Shop
Others
S18LGRBPQP
Item Total
€ 75,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support