chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLGYRALS4 | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLGYRALS4
Order ID no. 3030463
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Staccato
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Cascadable
No
Design
Smooth barrel
Dimensions
170,8 mm
Dimmable
No
Electrical connection
Cable
Function
Tower light
Height
170.8
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Light type
Green, Red, Yellow
Number of colors/segments
3
Protection class
IP67
Volume (dB)
94 dB
In Stock
Price Group
F3
List Price
€ 341,38
Item Total
€ 341,38
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLGYRALS4
Contact Support