chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312FVG-30400 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
SM312FVG-30400
Order ID no. 3030400
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Fiber optic sensor
Height
30.7
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
53.3
Light type
Green
Operating mode
Glass fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
NO contact
Wavelength (nm)
525
Width
12.3
In Stock
Price Group
F3
List Price
€ 180,14
Item Total
€ 180,14
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312FVG-30400
Contact Support