chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM31EMLQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
SM31EMLQDP
Order ID no. 3029546
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Light type
IR
Max. range (mm)
3000
Operating mode
Emitter
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
€ 139,56
Item Total
€ 139,56
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM31EMLQDP
Contact Support