chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SOP-E12-900AC | TURCK - Your Global Automation Partner
Accessories Mounting Rod
SOP-E12-900AC
Order ID no. 3028329
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting bracket
Design
Cylinder, threaded
Dimensions
914,4 mm
Height
60
Housing diameter (mm)
⌀ 21,3 mm
Housing material
Metal
Housing quality
AL
Length
950
Width
112
Price Group
F3
List Price
€ 58,38
home
Turck-Shop
Others
SOP-E12-900AC
Item Total
€ 58,38
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support