chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
OTBA5 | TURCK - Your Global Automation Partner
Photoelectric Sensor Touch Switch
OTBA5
Order ID no. 3027986
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Cable
Height
60
Housing material
Plastic
Housing quality
Thermoplastic material, Thermoplastic polysulphone
Housing surface
Black
Input type
AC
Length
110
Light type
IR
Number of beams
1
Output function
SPDT e/m relay
Protection class
IP66
Switching element function
NO/NC
Width
110
In Stock
Price Group
F3
List Price
€ 207,11
home
Turck-Shop
Others
OTBA5
Item Total
€ 207,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support