chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM312DV | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
SM312DV
Order ID no. 3027403
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Height
30.7
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
53.3
Light type
IR
Max. range (mm)
380
Operating mode
Diffuse
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
880
Width
12.3
In Stock
Price Group
F3
List Price
€ 182,65
Item Total
€ 182,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM312DV
Contact Support