chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SM2A312CV2 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM2A312CV2 W/30
Order ID no. 3027034
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
43
Function
Proximity switch
Height
30.7
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Housing surface
Yellow
Length
66
Light type
Red
Max. range (mm)
43
Operating mode
Convergent
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Wavelength (nm)
650
Width
12.2
In Stock
Price Group
F3
List Price
€ 241,72
Item Total
€ 241,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SM2A312CV2 W/30
Contact Support