chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BRT-THG-2-100 | TURCK - Your Global Automation Partner
Reflector Reflective tape
BRT-THG-2-100
Order ID no. 3026620
home
Home
Loading...
Technical Data
Downloads
Accessory type
Reflector
Advanced search
Reflector foil
Ambient temperature max. (°C)
60
Design
Reflective tape
Dimensions
2 mm x 50 mm x 2500 mm
Function accessories for
Photoelectric sensors
Height
60
Length
50
Width
60
In Stock
Price Group
F3
List Price
€ 97,30
home
Turck-Shop
Others
BRT-THG-2-100
Item Total
€ 97,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support