chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BWA-2Y15-A | TURCK - Your Global Automation Partner
BWA-2Y15-A
Order ID no. 3025579
home
Home
Loading...
Technical Data
Downloads
Antenna connection
RP-SMA plug
Cable length (m)
0.4
Device type
Antenna
Dimensions
355 mm
Frequency band
2.4 GHz
In Stock
Price Group
F3
List Price
€ 443,13
Item Total
€ 443,13
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BWA-2Y15-A
Contact Support