chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BWA-2YP21-A | TURCK - Your Global Automation Partner
BWA-2YP21-A
Order ID no. 3025572
In Stock
home
Home
Loading...
Technical Data
Cable length (m)
0
Dimensions
600 mm
Frequency band
2.4 GHz
Height
600
Price Group
F3
List Price
€ 1.410,85
Item Total
€ 1.410,85
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BWA-2YP21-A
Contact Support