chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K30LMXXPPB2QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K30LMXXPPB2QP
Order ID no. 3025439
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
49,4 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Height
49.4
Housing diameter (mm)
⌀ 30 mm
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Light type
Magenta
Number of colors/segments
1
Output function
Potential-free
Protection class
IP67
Switching element function
NO contact
In Stock
Price Group
F3
List Price
€ 93,83
Item Total
€ 93,83
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K30LMXXPPB2QP
Contact Support