chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IT28SM900 | TURCK - Your Global Automation Partner
Glass fiber single conductors
IT28SM900
Order ID no. 3020863
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Individual fiber
Ambient temperature max. (°C)
480
Ambient temperature min. (°C)
-140
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Height
20
Housing material
Stainless steel
Length
150
Width
150
Price Group
F3
List Price
€ 323,87
home
Turck-Shop
Others
IT28SM900
Item Total
€ 323,87
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support