chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLYALSCQ | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLYALSCQ
Order ID no. 3020480
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
119,2 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
119.2
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Input type
Bipolar (PNP/NPN)
Light type
Yellow
Number of colors/segments
1
Protection class
IP67
Volume (dB)
94 dB
In Stock
Price Group
F3
List Price
€ 214,34
Item Total
€ 214,34
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TL50BLYALSCQ
Contact Support