chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80DR2M-H3E-NB | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-H3E-NB
Order ID no. 3019953
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Node
Dimensions
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Height
57
Housing material
Plastic
Housing quality
PC
Input type
NPN or PNP/thermocouple/thermistor
Length
127
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS
Protection class
IP67
Runs with battery
Yes
Width
80.8
In Stock
Price Group
F3
List Price
€ 860,41
home
Turck-Shop
Others
DX80DR2M-H3E-NB
Item Total
€ 860,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support