chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50BLR1XGXPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Beacon
K50BLR1XGXPQ
Order ID no. 3019772
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Puck
Dimensions
60 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
60
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC
Housing surface
Black
Input type
PNP
Light type
Green, rotating
Number of colors/segments
1
Protection class
IP67, IP69
Special features
Wash down
In Stock
Price Group
F3
List Price
€ 185,57
Item Total
€ 185,57
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50BLR1XGXPQ
Contact Support