chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50BLRAQP | TURCK - Your Global Automation Partner
LED signal light Tower light
TL50BLRAQP
Order ID no. 3019271
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
96,1 mm
Dimmable
No
Electrical connection
Cable with connector
Function
Tower light
Height
96.1
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)
Light type
Red
Number of colors/segments
1
Protection class
IP50
Volume (dB)
92 dB
home
Turck-Shop
Others
TL50BLRAQP
In Stock
Price Group
F3
List Price
€ 181,95
Item Total
€ 181,95
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support