chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
K50LGXALSXPQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light beacon with audible signal
K50LGXALSXPQ
Order ID no. 3019103
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Dome
Dimensions
73 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Height
73
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
PC, Thermoplastic material
Housing surface
Black
Input type
PNP
Light type
Green
Number of colors/segments
1
Protection class
IP67
Special features
Wash down
Volume (dB)
94 dB
In Stock
Price Group
F3
List Price
€ 187,09
Item Total
€ 187,09
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
K50LGXALSXPQ
Contact Support