chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N2X6S-P2C | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Wireless system Transfer of I/O Data to Star Topology
DX80N2X6S-P2C
Order ID no. 3018798
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Design
Rectangular
Device type
Node
Dimensions
80,1 mm x 103,3 mm x 41,3 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Height
41.3
Housing material
Plastic
Housing quality
PC
Input type
PNP/0...10 V or 0...20 mA
Length
80.1
Max. range (mm)
3200000
Operating voltage
DC
Output type
PNP/0...10 V or 0...20 mA
Protection class
IP20
Runs with battery
No
Width
103.3
In Stock
Price Group
F3
List Price
€ 836,78
Item Total
€ 836,78
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80N2X6S-P2C
Contact Support