chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BP13SM1 | TURCK - Your Global Automation Partner
Glass fiber bifurcated fiber
BP13SM1
Order ID no. 3017822
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Bifurcated fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Height
0
Housing material
Stainless steel
Length
0
Width
0
Price Group
F3
List Price
€ 234,91
home
Turck-Shop
Others
BP13SM1
Item Total
€ 234,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support