chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IT23PMSS | TURCK - Your Global Automation Partner
Glass fiber single conductors
IT23PMSS
Order ID no. 3017807
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Individual fiber
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Height
0
Housing material
Plastic
Housing quality
PVC
Housing surface
Black
Length
0
Width
0
In Stock
Price Group
F3
List Price
€ 132,05
home
Turck-Shop
Others
IT23PMSS
Item Total
€ 132,05
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support