chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80N9X6S-P8 | TURCK - Your Global Automation Partner
DX80N9X6S-P8
Order ID no. 3017457
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Communication protocol
RS485
Design
Rectangular
Height
90
Length
250
Protection class
IP67
Width
160
Price Group
F3
List Price
€ 874,31
Item Total
€ 874,31
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80N9X6S-P8
Contact Support