chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80G9M6S-P8 | TURCK - Your Global Automation Partner
DX80G9M6S-P8
Order ID no. 3017428
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Height
80
Length
240
Protection class
IP67
Width
150
Price Group
F3
List Price
€ 874,31
home
Turck-Shop
Others
DX80G9M6S-P8
Item Total
€ 874,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support