chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX80DR2M-HB1 | TURCK - Your Global Automation Partner
Wireless system Transmission of serial data in tree topology
DX80DR2M-HB1
Order ID no. 3017421
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Communication protocol
Modbus RTU, RS485
Design
Rectangular
Device type
Node
Dimensions
60,96 mm x 45,72 mm x 26,8 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Tree topology
Height
26.8
Housing material
Plastic
Housing quality
FR4 circuit board
Input type
NPN, 0...20 mA
Length
60.96
Max. range (mm)
3200000
Operating voltage
DC
Output type
NMOS, switch power
Protection class
IP00
Runs with battery
Yes
Width
45.72
In Stock
Price Group
F3
List Price
€ 540,99
Item Total
€ 540,99
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX80DR2M-HB1
Contact Support