chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BA13S | TURCK - Your Global Automation Partner
Glass fiber bifurcated fiber
BA13S
Order ID no. 3017201
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Advanced search
Glass fiber - Bifurcated fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Height
20
Housing material
Stainless steel
Length
150
Width
150
In Stock
Price Group
F3
List Price
€ 211,28
home
Turck-Shop
Others
BA13S
Item Total
€ 211,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support