chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TL50ALSQ | TURCK - Your Global Automation Partner
LED Signal Light Tower Light
TL50ALSQ
Order ID no. 3016985
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Continuous tone
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Cascadable
No
Connector type
M12 x 1
Design
Smooth barrel
Dimensions
101,7 mm
Dimmable
No
Electrical connection
Connector
Function
Tower light
Height
101.7
Housing diameter (mm)
⌀ 50 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Black
Input type
Bipolar (PNP/NPN)22
Protection class
IP67
Volume (dB)
94 dB
home
Turck-Shop
Others
TL50ALSQ
In Stock
Price Group
F3
List Price
€ 134,83
Item Total
€ 134,83
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support