chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDWA70SSD5-XQ | TURCK - Your Global Automation Partner
Image processing Area Light
LEDWA70SSD5-XQ
Order ID no. 3016215
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions
102 mm x 91 mm x 28,2 mm
Electrical connection
Connector
Function
Area light
Height
28.2
Housing material
Metal
Housing quality
Stainless steel
Length
102
Light type
White
Protection class
IP68
Special features
Wash down
Width
91
In Stock
Price Group
F3
List Price
€ 2.130,87
Item Total
€ 2.130,87
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDWA70SSD5-XQ
Contact Support