chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDIA70AD5-XQ | TURCK - Your Global Automation Partner
Image processing Area Light
LEDIA70AD5-XQ
Order ID no. 3016160
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Rectangular
Dimensions
102 mm x 91 mm x 28,2 mm
Electrical connection
Connector
Function
Area light
Height
28.2
Housing material
Metal
Housing quality
Nickel-plated aluminum
Length
102
Light type
IR
Protection class
IP68
Special features
Wash down
Width
91
In Stock
Price Group
F3
List Price
€ 1.106,44
Item Total
€ 1.106,44
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDIA70AD5-XQ
Contact Support