chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LEDGLA870XD6-XQ | TURCK - Your Global Automation Partner
Image processing Linear Area Light
LEDGLA870XD6-XQ
Order ID no. 3014982
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Beam angle
6.5°
Connector type
M12 x 1
Design
Rectangular
Dimensions
914,6 mm x 59,4 mm x 32,6 mm
Electrical connection
Connector
Function
Linear light
Height
32.6
Housing material
Metal
Housing quality
Anodized AL
Length
914.6
Light type
Green
Protection class
IP50
Special features
Wash down
Width
59.4
In Stock
Price Group
F3
List Price
€ 3.074,68
Item Total
€ 3.074,68
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
LEDGLA870XD6-XQ
Contact Support