chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DX99N2X1S2N0V2X0D2 | TURCK - Your Global Automation Partner
Wireless system Transfer of I/O Data to Star Topology
DX99N2X1S2N0V2X0D2
Order ID no. 3014197
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Approvals
ATEX, CE, CSA
Design
Rectangular
Device type
Node
Dimensions
127 mm x 145 mm x 125,5 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Function
Star topology
Height
125.5
Housing material
Metal
Housing quality
AL
Input type
NPN/0…10 V
Length
127
Max. range (mm)
3200000
Operating voltage
DC
Output type
-
Protection class
IP68
Runs with battery
Yes
Width
145
In Stock
Price Group
F3
List Price
€ 1.930,71
Item Total
€ 1.930,71
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DX99N2X1S2N0V2X0D2
Contact Support